Related Products
-
Part No. 11-6310$0.45M6 x 10.00mm Button Head Socket Cap Screw (BHSCS) -
Part No. 13-6412$0.53M6 x 12.00mm Flanged Button Head Socket Cap Screw (FBHSCS)
My Wish Lists
()3800
M6 Double Slide-in Economy T-Nut
M6 Double Slide-in Economy T-Nut
The double slide-in economy T-nut is a fastening option that saves time and simplifies the assembly process. It loads from the profile ends and is available with options in size and finish. The pilot projection adds additional threading for increased strength. There is also a triple slide-in economy T-nut available. Tip: Position the pilot projection down in the T-slot to avoid an uneven connection or crashing.
The double slide-in economy T-nut is a fastening option that saves time and simplifies the assembly process. It loads from the profile ends and is available with options in size and finish. The pilot projection adds additional threading for increased strength. There is also a triple slide-in economy T-nut available. Tip: Position the pilot projection down in the T-slot to avoid an uneven connection or crashing.
| ESD Safe | Yes |
| Series | 10 Series |
| Material | Steel |
| Grade | 1010 |
| Finish | Zinc |
| Color | Bright |
| A | 1.875” |
| B | 1.000” |
| C | .443” |
| D (Thread) | M6 X 1.0 |
| E | .050” |
| F | .144” |
| Weight | 0.020000 |
The double slide-in economy T-nut is a fastening option that saves time and simplifies the assembly process. It loads from the profile ends and is available with options in size and finish. The pilot projection adds additional threading for increased strength. There is also a triple slide-in economy T-nut available. Tip: Position the pilot projection down in the T-slot to avoid an uneven connection or crashing.
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series Material Steel Grade 1010 Finish Zinc Color Bright A 1.875” B 1.000” C .443” D (Thread) M6 X 1.0 E .050” F .144” Weight 0.020000
-
- Description
The double slide-in economy T-nut is a fastening option that saves time and simplifies the assembly process. It loads from the profile ends and is available with options in size and finish. The pilot projection adds additional threading for increased strength. There is also a triple slide-in economy T-nut available. Tip: Position the pilot projection down in the T-slot to avoid an uneven connection or crashing.
-
CAD Files
-
CAD Files
-
