3748
5/16-18 x .750" Flanged Hex Head Bolt (FHHB)
5/16-18 x .750" Flanged Hex Head Bolt (FHHB)
5/16-18 x .750" Flanged Hex Head Bolt (FHHB)
Series | Fractional |
Material | Steel |
Finish | Zinc |
Color | Bright |
A | .680" |
B | 1/2 |
C | .320" |
D (Length) | .750" |
E (Thread) | 5/16-18 |
Thread Length | Full Thread |
Weight | 0.027000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Series | Fractional |
Material | Steel |
Finish | Zinc |
Color | Bright |
A | .680" |
B | 1/2 |
C | .320" |
D (Length) | .750" |
E (Thread) | 5/16-18 |
Thread Length | Full Thread |
Weight | 0.027000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Sign up for an 80/20 account to take advantage of order tracking and history, as well as faster checkout on subsequent orders.