Related Products
-
Part No. 3737$1.08Bolt Assembly: 5/16-18 x 1.000" Bright Slide-In Economy T-Slot Stud with Washer and Hex Nut - Bright Zinc
3720
5/16-18 x 1.000" Slide-In Economy T-Slot Stud
5/16-18 x 1.000" Slide-In Economy T-Slot Stud
| ESD Safe | Yes |
| Series | 15 Series |
| Material | Steel |
| Finish | Zinc |
| Color | Bright |
| A | 1.160" |
| B | .160" |
| C (Thread) | 5/16-18 |
| D (Length) | 1.000" |
| E | .695" |
| F | .310" |
| Weight | 0.029000 |
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Material Steel Finish Zinc Color Bright A 1.160" B .160" C (Thread) 5/16-18 D (Length) 1.000" E .695" F .310" Weight 0.029000
-
-
CAD Files
-
CAD Files
-

