Related Products
-
Part No. 3745$0.97Bolt Assembly: 5/16-18 x .750" Bright Slide-In Economy T-Slot Stud with Washer and Hex Nut - Bright Zinc
3716
5/16-18 x .750" Slide-In Economy T-Slot Stud
5/16-18 x .750" Slide-In Economy T-Slot Stud
| ESD Safe | Yes |
| Series | 15 Series |
| Material | Steel |
| Finish | Zinc |
| Color | Bright |
| A | .910" |
| B | .160" |
| C (Thread) | 5/16-18 |
| D (Length) | .750" |
| E | .695" |
| F | .310" |
| Weight | 0.026000 |
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Material Steel Finish Zinc Color Bright A .910" B .160" C (Thread) 5/16-18 D (Length) .750" E .695" F .310" Weight 0.026000
-
-
CAD Files
-
CAD Files
-

