Related Products
-
Part No. 3611$0.885/16-18 x .625" Button Head Socket Cap Screw (BHSCS)
3703
15 Series 5/16-18 Standard Slide-in T-Nut
15 Series 5/16-18 Standard Slide-in T-Nut
The standard slide-in T-nut is a fastening option that loads from the profile ends. It is a strong, durable connection that is available with options in size, thread, and finish.
| ESD Safe | Yes |
| Series | 15 Series |
| Type | Standard T-Nut |
| Material | Steel |
| Grade | 1215 |
| Finish | Zinc |
| Color | Bright |
| A | .700" |
| B | .281" |
| C | .625" |
| D (Thread) | 5/16-18 |
| E | .243" |
| Weight | 0.022000 |
| Max Length (inches) | 1.000000 |
The standard slide-in T-nut is a fastening option that loads from the profile ends. It is a strong, durable connection that is available with options in size, thread, and finish.
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Type Standard T-Nut Material Steel Grade 1215 Finish Zinc Color Bright A .700" B .281" C .625" D (Thread) 5/16-18 E .243" Weight 0.022000 Max Length (inches) 1.000000
-
- Description
The standard slide-in T-nut is a fastening option that loads from the profile ends. It is a strong, durable connection that is available with options in size, thread, and finish.
-
CAD Files
-
CAD Files
-
