My Wish Lists
()
Last Added Items
You have no items in your wish list.
3688
1/4-20 x .375" Button Head Socket Cap Screw (BHSCS)
1/4-20 x .375" Button Head Socket Cap Screw (BHSCS)
Total Price
................................................................................................................................Series | Fractional |
Material | Stainless-Steel |
Finish | Stainless |
Color | N/A |
A | .428” |
B | 5/32 |
C | .127” |
D (Length) | .375” |
E (Thread) | 1/4-20 |
Thread Length | Full Thread |
Weight | 0.007000 |

Product Specs
- Product Details
-
Series Fractional Material Stainless-Steel Finish Stainless Color N/A A .428” B 5/32 C .127” D (Length) .375” E (Thread) 1/4-20 Thread Length Full Thread Weight 0.007000
-
- CAD Files
- CAD Files
-