Related Products
3669
10-32 Roll-In T-Nut with Ball Spring
10-32 Roll-In T-Nut with Ball Spring
The roll-in T-nut with ball spring is a fastening option that loads from the profile ends or side, which is helpful for applications where the ends are inaccessible. The ball spring holds the T-nut in the T-slot, even when the profile is in a vertical position, simplifying the assembly process. It is available with options in size, material, thread, and finish.
The roll-in T-nut with ball spring is a fastening option that loads from the profile ends or side, which is helpful for applications where the ends are inaccessible. The ball spring holds the T-nut in the T-slot, even when the profile is in a vertical position, simplifying the assembly process. It is available with options in size, material, thread, and finish.
| ESD Safe | Yes |
| Series | 10 Series |
| Material | Stainless-Steel |
| Grade | 304 Stainless |
| Finish | Stainless |
| Color | No |
| A | .630" |
| B | .213" |
| C | .386" |
| D (Thread) | 10-32 |
| E | .253" |
| F | .203" |
| Weight | 0.010000 |
The roll-in T-nut with ball spring is a fastening option that loads from the profile ends or side, which is helpful for applications where the ends are inaccessible. The ball spring holds the T-nut in the T-slot, even when the profile is in a vertical position, simplifying the assembly process. It is available with options in size, material, thread, and finish.
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series Material Stainless-Steel Grade 304 Stainless Finish Stainless Color No A .630" B .213" C .386" D (Thread) 10-32 E .253" F .203" Weight 0.010000
-
- Description
The roll-in T-nut with ball spring is a fastening option that loads from the profile ends or side, which is helpful for applications where the ends are inaccessible. The ball spring holds the T-nut in the T-slot, even when the profile is in a vertical position, simplifying the assembly process. It is available with options in size, material, thread, and finish.
-
CAD Files
-
CAD Files
-

