3657
5/16-18 Hex Nut
5/16-18 Hex Nut
| ESD Safe | Yes |
| Series | Fractional |
| Material | Stainless-Steel |
| Finish | Stainless |
| Color | No |
| Type | Finished Hex Nut |
| Mfg Standard | ANSI/ASME B18.2.2 |
| A (Thread) | 5/16-18 |
| B | .494" |
| C | .265" |
| Weight | 0.010000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Stainless-Steel Finish Stainless Color No Type Finished Hex Nut Mfg Standard ANSI/ASME B18.2.2 A (Thread) 5/16-18 B .494" C .265" Weight 0.010000
-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-