Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
3653
5/16-18 x 1.500" Socket Head Cap Screw (SHCS)
5/16-18 x 1.500" Socket Head Cap Screw (SHCS)
| ESD Safe | Yes |
| Series | No |
| Material | Stainless-Steel |
| Finish | Stainless |
| Color | N/A |
| A | 0.463" |
| B | 1/4 |
| C | 0.309" |
| D (Length) | 1.500" |
| E (Thread) | 5/16-18 |
| Thread Length | Full Thread |
| Weight | 0.036000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series No Material Stainless-Steel Finish Stainless Color N/A A 0.463" B 1/4 C 0.309" D (Length) 1.500" E (Thread) 5/16-18 Thread Length Full Thread Weight 0.036000
-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


