My Wish Lists
()
Last Added Items
You have no items in your wish list.
3652
1/4-20 x .875" Socket Head Cap Screw (SHCS)
1/4-20 x .875" Socket Head Cap Screw (SHCS)
Total Price
................................................................................................................................Series | Fractional |
Material | Stainless-Steel |
Finish | Stainless |
Color | N/A |
A | 0.370" |
B | 3/16 |
C | 0.247" |
D (Length) | 0.875" |
E (Thread) | 1/4-20 |
Thread Length | Full Thread |
Weight | 0.016000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
Series Fractional Material Stainless-Steel Finish Stainless Color N/A A 0.370" B 3/16 C 0.247" D (Length) 0.875" E (Thread) 1/4-20 Thread Length Full Thread Weight 0.016000
-
- CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-