Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
3651
1/4-20 x .625" Socket Head Cap Screw (SHCS)
1/4-20 x .625" Socket Head Cap Screw (SHCS)
| ESD Safe | Yes |
| Series | No |
| Material | Stainless-Steel |
| Finish | Stainless |
| Color | N/A |
| A | 0.370" |
| B | 3/16 |
| C | 0.247" |
| D (Length) | 0.625" |
| E (Thread) | 1/4-20 |
| Thread Length | Full Thread |
| Weight | 0.140000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series No Material Stainless-Steel Finish Stainless Color N/A A 0.370" B 3/16 C 0.247" D (Length) 0.625" E (Thread) 1/4-20 Thread Length Full Thread Weight 0.140000
-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


