Related Products
-
Part No. 3632$2.10Bolt Assembly: SS 5/16-18 x 1.000" BHSCS with Washer and Slide-In Economy T-Nut - Offset Thread
My Wish Lists
()
Last Added Items
You have no items in your wish list.
3621
5/16-18 x 1.000" Button Head Socket Cap Screw (BHSCS)
5/16-18 x 1.000" Button Head Socket Cap Screw (BHSCS)
| ESD Safe | Yes |
| Series | Fractional |
| Material | Stainless-Steel |
| Finish | Stainless |
| Color | No |
| A | .537” |
| B | 3/16 |
| C | .159” |
| D (Length) | 1.000” |
| E (Thread) | 5/16-18 |
| Thread Length | Full Thread |
| Weight | 0.023000 |
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Stainless-Steel Finish Stainless Color No A .537” B 3/16 C .159” D (Length) 1.000” E (Thread) 5/16-18 Thread Length Full Thread Weight 0.023000
-
-
CAD Files
-
CAD Files
-

