Related Products
-
Part No. 3638$1.75Bolt Assembly: SS 5/16-18 x .875" SHCS and Slide-In Economy T-Nut - Offset Thread
My Wish Lists
()
Last Added Items
You have no items in your wish list.
3619
5/16-18 x .875" Socket Head Cap Screw (SHCS)
5/16-18 x .875" Socket Head Cap Screw (SHCS)
| ESD Safe | Yes |
| Series | Fractional |
| Material | Stainless-Steel |
| Finish | Stainless |
| Color | No |
| A | .463" |
| B | 1/4 |
| C | .309" |
| D (Length) | .875" |
| E (Thread) | 5/16-18 |
| Thread Length | Full Thread |
| Weight | 0.026000 |
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Stainless-Steel Finish Stainless Color No A .463" B 1/4 C .309" D (Length) .875" E (Thread) 5/16-18 Thread Length Full Thread Weight 0.026000
-
-
CAD Files
-
CAD Files
-

