Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
3607
5/16-18 x .687" Flanged Button Head Socket Cap Screw (FBHSCS)
5/16-18 x .687" Flanged Button Head Socket Cap Screw (FBHSCS)
| ESD Safe | Yes |
| Series | Fractional |
| Material | Stainless-Steel |
| Finish | Stainless |
| Color | No |
| A | .660" |
| B | 3/16 |
| C | .166" |
| D (Length) | .687" |
| E | .060" |
| F (Thread) | 5/16-18 |
| Thread Length | Full Thread |
| Weight | 0.020000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Stainless-Steel Finish Stainless Color No A .660" B 3/16 C .166" D (Length) .687" E .060" F (Thread) 5/16-18 Thread Length Full Thread Weight 0.020000
-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


