3603
1/4-20 x .500" Flanged Button Head Socket Cap Screw (FBHSCS)
1/4-20 x .500" Flanged Button Head Socket Cap Screw (FBHSCS)
1/4-20 x .500" Flanged Button Head Socket Cap Screw (FBHSCS)
Series | Fractional |
Material | Stainless-Steel |
Finish | Stainless |
Color | N/A |
A | .560" |
B | 5/32 |
C | .132" |
D (Length) | .500" |
E | .046" |
F (Thread) | 1/4-20 |
Thread Length | Full Thread |
Weight | 0.008000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Series | Fractional |
Material | Stainless-Steel |
Finish | Stainless |
Color | N/A |
A | .560" |
B | 5/32 |
C | .132" |
D (Length) | .500" |
E | .046" |
F (Thread) | 1/4-20 |
Thread Length | Full Thread |
Weight | 0.008000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Sign up for an 80/20 account to take advantage of order tracking and history, as well as faster checkout on subsequent orders.