Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
3601
1/4-20 x .375" Flanged Button Head Socket Cap Screw (FBHSCS)
1/4-20 x .375" Flanged Button Head Socket Cap Screw (FBHSCS)
| ESD Safe | Yes |
| Series | Fractional |
| Material | Stainless-Steel |
| Finish | Stainless |
| Color | No |
| A | .560" |
| B | 5/32 |
| C | .132" |
| D (Length) | .375” |
| E | .046" |
| F (Thread) | 1/4-20 |
| Thread Length | Full Thread |
| Weight | 0.008000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Stainless-Steel Finish Stainless Color No A .560" B 5/32 C .132" D (Length) .375” E .046" F (Thread) 1/4-20 Thread Length Full Thread Weight 0.008000
-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

