Related Products
3420
3/8-16 x .750" Flat Head Socket Cap Screw (FHSCS)
3/8-16 x .750" Flat Head Socket Cap Screw (FHSCS)
| ESD Safe | Yes |
| Series | Fractional |
| Material | Steel |
| Finish | Zinc |
| Color | Black |
| A | .751" |
| B | 7/32 |
| C | .234” |
| D (Length) | .750” |
| E (Thread) | 3/8-16 |
| Thread Length | Full Thread |
| Weight | 0.028000 |
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Steel Finish Zinc Color Black A .751" B 7/32 C .234” D (Length) .750” E (Thread) 3/8-16 Thread Length Full Thread Weight 0.028000
-
-
CAD Files
-
CAD Files
-
