Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
3402
1/4-20 x 1.125" Flat Head Socket Cap Screw (FHSCS)
1/4-20 x 1.125" Flat Head Socket Cap Screw (FHSCS)
| ESD Safe | Yes |
| Series | Fractional |
| Material | STeel |
| Finish | Zinc |
| Color | Black |
| A | 0.506" |
| B | 5/32 |
| C | 0.161" |
| D (Length) | 1.125" |
| E (Thread) | 1/4-20 |
| Thread Length | Full Thread |
| Weight | 0.016000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material STeel Finish Zinc Color Black A 0.506" B 5/32 C 0.161" D (Length) 1.125" E (Thread) 1/4-20 Thread Length Full Thread Weight 0.016000
-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-


