3401
1/4-20 x .875" Flat Head Socket Cap Screw (FHSCS)
1/4-20 x .875" Flat Head Socket Cap Screw (FHSCS)
1/4-20 x .875" Flat Head Socket Cap Screw (FHSCS)
Series | Fractional |
---|---|
Material | Steel |
Finish | Zinc |
Color | Black |
A | 0.506" |
B | 5/32 |
C | 0.161" |
D (Length) | 0.875" |
E (Thread) | 1/4-20 |
Thread Length | Full Thread |
Weight | 0.013000 |