Related Products
-
Part No. 1010$0.451.00” X 1.00” T-Slotted Profile - Four Open T-Slots
My Wish Lists
()3381
Standard End Fastener, 1/4-20
Standard End Fastener, 1/4-20
The standard end fastener assembly is comprised of a button head socket cap screw and wing clip. The end fastener provides a fixed, 90 degree, moderate-strength connection that is completely hidden. The winged tabs of the clip prevent the mating profile from rotating. This connection method requires two machining services; an end tap on the mounting profile and an access hole in the mating profile in order to reach the screw head. Additional Information: Wing clips are available separately (without the button head socket cap screw) for instances where you want to create your own custom assembly.
The standard end fastener assembly is comprised of a button head socket cap screw and wing clip. The end fastener provides a fixed, 90 degree, moderate-strength connection that is completely hidden. The winged tabs of the clip prevent the mating profile from rotating. This connection method requires two machining services; an end tap on the mounting profile and an access hole in the mating profile in order to reach the screw head. Additional Information: Wing clips are available separately (without the button head socket cap screw) for instances where you want to create your own custom assembly.
| ESD Safe | Yes |
| Series | 10 Series |
| Type | Assembly |
| Material | Steel |
| Color | Black |
| A | .431" |
| B | .293" |
| C | .240" |
| D | .257" |
| E | .937" |
| F | .625 |
| G | 1/4-20 |
| H | .750" |
| Weight | 0.018000 |
The standard end fastener assembly is comprised of a button head socket cap screw and wing clip. The end fastener provides a fixed, 90 degree, moderate-strength connection that is completely hidden. The winged tabs of the clip prevent the mating profile from rotating. This connection method requires two machining services; an end tap on the mounting profile and an access hole in the mating profile in order to reach the screw head. Additional Information: Wing clips are available separately (without the button head socket cap screw) for instances where you want to create your own custom assembly.
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series Type Assembly Material Steel Color Black A .431" B .293" C .240" D .257" E .937" F .625 G 1/4-20 H .750" Weight 0.018000
-
- Description
The standard end fastener assembly is comprised of a button head socket cap screw and wing clip. The end fastener provides a fixed, 90 degree, moderate-strength connection that is completely hidden. The winged tabs of the clip prevent the mating profile from rotating. This connection method requires two machining services; an end tap on the mounting profile and an access hole in the mating profile in order to reach the screw head. Additional Information: Wing clips are available separately (without the button head socket cap screw) for instances where you want to create your own custom assembly.
-
CAD Files
-
CAD Files
-

