Related Products
-
Part No. 1020$0.801.00” X 2.00” T-Slotted Profile - Six Open T-Slots
My Wish Lists
()
Last Added Items
You have no items in your wish list.
3369
10 Series 10-32 Butt Fastener
10 Series 10-32 Butt Fastener
The butt fastener assembly is comprised of a bolt and two cams. The butt fastener connects profiles end-to-end and provides a clean, flush connection, especially convenient where space restrictions apply. The butt fastener can also be used to connect shorter bars together where logistics or space makes it difficult to maneuver longer profiles. This connection method requires a counterbore machining service on each profile. TIP: Butt Fastener Machining will need to be added to the profile when ordering.
The butt fastener assembly is comprised of a bolt and two cams. The butt fastener connects profiles end-to-end and provides a clean, flush connection, especially convenient where space restrictions apply. The butt fastener can also be used to connect shorter bars together where logistics or space makes it difficult to maneuver longer profiles. This connection method requires a counterbore machining service on each profile. TIP: Butt Fastener Machining will need to be added to the profile when ordering.
| ESD Safe | Yes |
| Series | 10 Series |
| Material | Zinc |
| Cam Color | Bright |
| Color | N/A |
| A | 1.287" |
| B | .730" |
| C | .245" |
| D | .562" |
| E | .406" |
| F | 10-32 X 1.03” SHCS |
| Weight | 0.043000 |
The butt fastener assembly is comprised of a bolt and two cams. The butt fastener connects profiles end-to-end and provides a clean, flush connection, especially convenient where space restrictions apply. The butt fastener can also be used to connect shorter bars together where logistics or space makes it difficult to maneuver longer profiles. This connection method requires a counterbore machining service on each profile. TIP: Butt Fastener Machining will need to be added to the profile when ordering.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series Material Zinc Cam Color Bright Color N/A A 1.287" B .730" C .245" D .562" E .406" F 10-32 X 1.03” SHCS Weight 0.043000
-
- Description
- The butt fastener assembly is comprised of a bolt and two cams. The butt fastener connects profiles end-to-end and provides a clean, flush connection, especially convenient where space restrictions apply. The butt fastener can also be used to connect shorter bars together where logistics or space makes it difficult to maneuver longer profiles. This connection method requires a counterbore machining service on each profile. TIP: Butt Fastener Machining will need to be added to the profile when ordering.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-

