Related Products
-
Part No. 2020$1.132.00” X 2.00” T-Slotted Profile - Eight Open T-Slots
3363
10 Series 10-32 Standard Anchor Fastener Assembly
The standard anchor fastener assembly is comprised of a socket head cap screw, cam, and T-nut. It is one of the strongest internal fastening methods, offering a long-lasting connection. The anchor fastener provides infinite positioning along the mating profile’s T-slot, allowing a large degree of adjustability. The anchor fastener provides 90 degree, flush, vibration resistant connections, especially convenient where space restrictions apply. This connection method requires a counterbore machining service on the mounting profile. Additional Information: Cams are available separately (without the socket head cap screw and T-nut) for instances where you want to create your own custom assembly.
| ESD Safe | Yes |
| Series | 10 Series |
| T-Nut | Roll-in w/ Flex Handle |
| Material | Zinc |
| Cam Color | Bright |
| A | .730" |
| B | .245" |
| C | .395" |
| D | 200" |
| E | .562" |
| F | .620" |
| G | .406" |
| H | 10-32 X .75” SHCS |
| Weight | 0.031000 |
The standard anchor fastener assembly is comprised of a socket head cap screw, cam, and T-nut. It is one of the strongest internal fastening methods, offering a long-lasting connection. The anchor fastener provides infinite positioning along the mating profile’s T-slot, allowing a large degree of adjustability. The anchor fastener provides 90 degree, flush, vibration resistant connections, especially convenient where space restrictions apply. This connection method requires a counterbore machining service on the mounting profile. Additional Information: Cams are available separately (without the socket head cap screw and T-nut) for instances where you want to create your own custom assembly.
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series T-Nut Roll-in w/ Flex Handle Material Zinc Cam Color Bright A .730" B .245" C .395" D 200" E .562" F .620" G .406" H 10-32 X .75” SHCS Weight 0.031000
-
- Description
- The standard anchor fastener assembly is comprised of a socket head cap screw, cam, and T-nut. It is one of the strongest internal fastening methods, offering a long-lasting connection. The anchor fastener provides infinite positioning along the mating profile’s T-slot, allowing a large degree of adjustability. The anchor fastener provides 90 degree, flush, vibration resistant connections, especially convenient where space restrictions apply. This connection method requires a counterbore machining service on the mounting profile. Additional Information: Cams are available separately (without the socket head cap screw and T-nut) for instances where you want to create your own custom assembly.
-
CAD Files
-
CAD Files
-

