Related Products
-
Part No. 1020-Black-FB$1.341.00” X 2.00” T-Slotted Profile - Six Open T-Slots
My Wish Lists
()3343
Double End Fastener, 1/4-20
The double end fastener assembly is comprised of two button head socket cap screws and a double wing clip. It provides a completely hidden, fixed, 90 degree connection. The winged tabs of the clip prevent the mating profile from rotating. The double end fastener is used with larger profiles and speeds up project assembly time by replacing the need for two end fasteners. It requires an end tap service (creating two parallel through holes) on the mounting profile and two access holes in the mating profile in order to reach the screw heads. Additional Information: Double wing clips are available separately for instances where you want to create a custom assembly.
| ESD Safe | Yes |
| Series | 10 Series |
| Type | Assembly |
| Material | Steel |
| Color | Black |
| A | .431" |
| B | .293" |
| C | .240" |
| D | .275" |
| E | 1.937" |
| F | 1.625" |
| G | 1.000" |
| H | 1/4-20 |
| J | .750" |
| Weight | 0.040000 |
The double end fastener assembly is comprised of two button head socket cap screws and a double wing clip. It provides a completely hidden, fixed, 90 degree connection. The winged tabs of the clip prevent the mating profile from rotating. The double end fastener is used with larger profiles and speeds up project assembly time by replacing the need for two end fasteners. It requires an end tap service (creating two parallel through holes) on the mounting profile and two access holes in the mating profile in order to reach the screw heads. Additional Information: Double wing clips are available separately for instances where you want to create a custom assembly.
Product Specs
- Product Details
-
ESD Safe Yes Series 10 Series Type Assembly Material Steel Color Black A .431" B .293" C .240" D .275" E 1.937" F 1.625" G 1.000" H 1/4-20 J .750" Weight 0.040000
-
- Description
- The double end fastener assembly is comprised of two button head socket cap screws and a double wing clip. It provides a completely hidden, fixed, 90 degree connection. The winged tabs of the clip prevent the mating profile from rotating. The double end fastener is used with larger profiles and speeds up project assembly time by replacing the need for two end fasteners. It requires an end tap service (creating two parallel through holes) on the mounting profile and two access holes in the mating profile in order to reach the screw heads. Additional Information: Double wing clips are available separately for instances where you want to create a custom assembly.
-
CAD Files
-
CAD Files
-

