Related Products
-
Part No. 3320$1.07Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc
My Wish Lists
()
Last Added Items
You have no items in your wish list.
3330
5/16-18 x .687" Flanged Button Head Socket Cap Screw (FBHSCS)
5/16-18 x .687" Flanged Button Head Socket Cap Screw (FBHSCS)
| ESD Safe | Yes |
| Series | Fractional |
| Material | Steel |
| Finish | Zinc |
| Color | Black |
| A | .660" |
| B | 3/16 |
| C | .166" |
| D (Length) | .687” |
| E | .060" |
| F (Thread) | 5/16-18 |
| Thread Length | Full Thread |
| Weight | 0.019000 |
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Steel Finish Zinc Color Black A .660" B 3/16 C .166" D (Length) .687” E .060" F (Thread) 5/16-18 Thread Length Full Thread Weight 0.019000
-
-
CAD Files
-
CAD Files
-

