Related Products
-
Part No. 2045YEL$2.9915 Series 1.5" x 3" End Cap with Push-In Fastener -
Part No. 2030YEL$2.4715 Series 1.5" x 1.5" End Cap with Push-In Fastener -
Part No. 2035YEL$2.4715 Series 1.5" x 1.5" End Cap with Push-In Fastener
3274YEL
15 Series Push-In Fastener
15 Series Push-In Fastener
| ESD Safe | No |
| Series | 15 Series |
| Material | Plastic |
| Color | Yellow |
| A | .895" |
| B | .300" |
| C | .700" |
| Weight | 0.002000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 15 Series Material Plastic Color Yellow A .895" B .300" C .700" Weight 0.002000
-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-