Related Products
-
Part No. 2015YEL$2.0210 Series 1" x 1" End Cap with Push-In Fastener -
Part No. 2026YEL$2.7810 Series 1" x 3" End Cap with Push-In Fastener -
Part No. 2022YEL$2.0210 Series 1" x 1" End Cap with Push-In Fastener
3272YEL
10 Series Push-In Fastener
10 Series Push-In Fastener
| ESD Safe | No |
| Series | 10 Series |
| Material | Plastic |
| Color | Yellow |
| A | .555" |
| B | .240" |
| C | .400" |
| Weight | 0.000400 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 10 Series Material Plastic Color Yellow A .555" B .240" C .400" Weight 0.000400
-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-