Related Products
-
Part No. 2028GRA$3.0610 Series 2" x 2" End Cap with Push-In Fastener -
Part No. 2022GRA$2.0210 Series 1" x 1" End Cap with Push-In Fastener -
Part No. 2015GRA$2.0210 Series 1" x 1" End Cap with Push-In Fastener
3272GRA
10 Series Push-In Fastener
10 Series Push-In Fastener
| ESD Safe | No |
| Series | 10 Series |
| Material | Plastic |
| Color | Gray |
| A | .555" |
| B | .240" |
| C | .400" |
| Weight | 0.000400 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe No Series 10 Series Material Plastic Color Gray A .555" B .240" C .400" Weight 0.000400
-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-