Related Products
-
Part No. 3469$0.81Bolt Assembly: 1/4-20 x .750" Black BHSCS with Washer and Hex Nut - Black Zinc -
Part No. 3406$0.591/4-20 x .750" Flat Head Socket Cap Screw (FHSCS) -
Part No. 3417$0.97Bolt Assembly: 1/4-20 x .750" Black FHSCS with Washer and Hex Nut - Black Zinc
My Wish Lists
()
Last Added Items
You have no items in your wish list.
3208
1/4-20 Hex Nut
1/4-20 Hex Nut
| ESD Safe | Yes |
| Series | Fractional |
| Material | Steel |
| Finish | Zinc |
| Color | Black |
| Type | Finished Hex Nut |
| Mfg Standard | ANSI/ASME B18.2.2 |
| A (Thread) | 1/4-20 |
| B | .433" |
| C | .219" |
| Weight | 0.007000 |
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Steel Finish Zinc Color Black Type Finished Hex Nut Mfg Standard ANSI/ASME B18.2.2 A (Thread) 1/4-20 B .433" C .219" Weight 0.007000
-
-
CAD Files
-
CAD Files
-