Related Products
-
Part No. 3118$0.565/16-18 x 1.000" Button Head Socket Cap Screw (BHSCS)
My Wish Lists
()3189
15 Series Single Tab End Fastener Clip
The single tab wing clip is commonly used with a button head socket cap screw (PN 3118) to create custom end fastener assemblies. The winged tab of the clip prevents the mating profile from rotating. An end fastener connection method requires two machining services; an end tap on the mounting profile and an access hole in the mating profile in order to reach the screw head.
The single tab wing clip is commonly used with a button head socket cap screw (PN 3118) to create custom end fastener assemblies. The winged tab of the clip prevents the mating profile from rotating. An end fastener connection method requires two machining services; an end tap on the mounting profile and an access hole in the mating profile in order to reach the screw head.
| ESD Safe | Yes |
| Series | 15 Series |
| Type | Clip |
| Material | Steel |
| Color | Black |
| A | .625" |
| B | .450" |
| C | .300" |
| D | .354" |
| E | .916" |
| F | .766" |
| G | n/a |
| H | n/a |
| Weight | 0.010000 |
The single tab wing clip is commonly used with a button head socket cap screw (PN 3118) to create custom end fastener assemblies. The winged tab of the clip prevents the mating profile from rotating. An end fastener connection method requires two machining services; an end tap on the mounting profile and an access hole in the mating profile in order to reach the screw head.
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Type Clip Material Steel Color Black A .625" B .450" C .300" D .354" E .916" F .766" G n/a H n/a Weight 0.010000
-
- Description
The single tab wing clip is commonly used with a button head socket cap screw (PN 3118) to create custom end fastener assemblies. The winged tab of the clip prevents the mating profile from rotating. An end fastener connection method requires two machining services; an end tap on the mounting profile and an access hole in the mating profile in order to reach the screw head.
-
CAD Files
-
CAD Files
-

