Related Products
-
Part No. 3427$1.79Bolt Assembly: 5/16-18 x 2.250" Black SHCS and Slide-In Economy T-Nut - Offset Thread - Black Zinc
My Wish Lists
()
Last Added Items
You have no items in your wish list.
3131
5/16-18 x 2.250" Socket Head Cap Screw (SHCS)
5/16-18 x 2.250" Socket Head Cap Screw (SHCS)
| ESD Safe | Yes |
| Series | Fractional |
| Material | Steel |
| Finish | Zinc |
| Color | Black |
| A | .463" |
| B | 1/4 |
| C | .309" |
| D (Length) | 2.250" |
| E (Thread) | 5/16-18 |
| Thread Length | 1.400" |
| Weight | 0.053000 |
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Steel Finish Zinc Color Black A .463" B 1/4 C .309" D (Length) 2.250" E (Thread) 5/16-18 Thread Length 1.400" Weight 0.053000
-
-
CAD Files
-
CAD Files
-

