Related Products
3128
1/2-13 x 1.000" Socket Head Cap Screw (SHCS)
1/2-13 x 1.000" Socket Head Cap Screw (SHCS)
| ESD Safe | Yes |
| Series | Fractional |
| Material | Steel |
| Finish | Zinc |
| Color | Black |
| A | .743" |
| B | 3/8 |
| C | .496" |
| D (Length) | 1.000" |
| E (Thread) | 1/2-13 |
| Thread Length | Full Thread |
| Weight | 0.091000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Steel Finish Zinc Color Black A .743" B 3/8 C .496" D (Length) 1.000" E (Thread) 1/2-13 Thread Length Full Thread Weight 0.091000
-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
