Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
312300
5/16-18 x 1.25" Socket Head Cap Screw (SHCS)
5/16-18 x 1.25" Socket Head Cap Screw (SHCS)
| ESD Safe | N/A |
| Series | Fractional |
| Material | Steel |
| Finish | Zinc |
| Color | Black |
| A | 0.463" |
| B | 1/4" |
| C | 0.309" |
| D (Length) | 1.25" |
| E (Thread) | 5/16-18 |
| Thread Length | Full Thread |
| Weight | 0.030000 |
Product Specs
- Product Details
-
ESD Safe N/A Series Fractional Material Steel Finish Zinc Color Black A 0.463" B 1/4" C 0.309" D (Length) 1.25" E (Thread) 5/16-18 Thread Length Full Thread Weight 0.030000
-
-
CAD Files
-
CAD Files
-


