Related Products
-
Part No. 75-3844$0.97Bolt Assembly: 5/16-18 x 1.000" Black SHCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc -
Part No. 75-3851$3.68Bolt Assembly: 5/16-18 x 1.000" Black SHCS with Washer and Roll-In T-Nut with Flex Handle - Black Zinc
My Wish Lists
()
Last Added Items
You have no items in your wish list.
3122
5/16-18 x 1.000" Socket Head Cap Screw (SHCS)
5/16-18 x 1.000" Socket Head Cap Screw (SHCS)
| ESD Safe | Yes |
| Series | Fractional |
| Material | Steel |
| Finish | Zinc |
| Color | Black |
| A | .463" |
| B | 1/4 |
| C | .309" |
| D (Length) | 1.000" |
| E (Thread) | 5/16-18 |
| Thread Length | Full Thread |
| Weight | 0.027000 |
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Steel Finish Zinc Color Black A .463" B 1/4 C .309" D (Length) 1.000" E (Thread) 5/16-18 Thread Length Full Thread Weight 0.027000
-
-
CAD Files
-
CAD Files
-
