Related Products
-
Part No. 1530-LS$1.581.50” X 3.00” Lite Smooth Surface T-Slotted Profile - Six Open T-Slots
My Wish Lists
()3102
15 Series M8 Long Double Anchor Assembly
15 Series M8 Long Double Anchor Assembly
The double anchor fastener assembly is comprised of two socket head cap screws, two cams, and a double T-nut. This design doubles the contact between the fastener and mating profile, making an extremely strong connection. The fastener provides infinite positioning along the mating profile’s T-slot, allowing a large degree of adjustability. The double anchor fastener provides 90 degree, flush, vibration resistant connections, especially convenient where space restrictions apply and is used for profiles with open T -slots opposite each other. 80/20 recommends the double anchor fastener for non-column loaded supports to add extra strength. This connection method requires a counterbore machining service on the mounting profile. Additional Information: Cams are available separately for instances where you want to create your own custom assembly.
The double anchor fastener assembly is comprised of two socket head cap screws, two cams, and a double T-nut. This design doubles the contact between the fastener and mating profile, making an extremely strong connection. The fastener provides infinite positioning along the mating profile’s T-slot, allowing a large degree of adjustability. The double anchor fastener provides 90 degree, flush, vibration resistant connections, especially convenient where space restrictions apply and is used for profiles with open T -slots opposite each other. 80/20 recommends the double anchor fastener for non-column loaded supports to add extra strength. This connection method requires a counterbore machining service on the mounting profile. Additional Information: Cams are available separately for instances where you want to create your own custom assembly.
| ESD Safe | Yes |
| Series | 15 Series |
| Profile Size | 3.0" |
| Material | Zinc |
| Cam Color | Bright |
| Color | N/A |
| A | 1.383” |
| B | .309” |
| C | .625” |
| D | .250” |
| E | .810” |
| F | 2.959" |
| G | .625” |
| H | 2.937" |
| J | M8 X 32mm SHCS |
| Weight | 0.280000 |
The double anchor fastener assembly is comprised of two socket head cap screws, two cams, and a double T-nut. This design doubles the contact between the fastener and mating profile, making an extremely strong connection. The fastener provides infinite positioning along the mating profile’s T-slot, allowing a large degree of adjustability. The double anchor fastener provides 90 degree, flush, vibration resistant connections, especially convenient where space restrictions apply and is used for profiles with open T -slots opposite each other. 80/20 recommends the double anchor fastener for non-column loaded supports to add extra strength. This connection method requires a counterbore machining service on the mounting profile. Additional Information: Cams are available separately for instances where you want to create your own custom assembly.
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Profile Size 3.0" Material Zinc Cam Color Bright Color N/A A 1.383” B .309” C .625” D .250” E .810” F 2.959" G .625” H 2.937" J M8 X 32mm SHCS Weight 0.280000
-
- Description
The double anchor fastener assembly is comprised of two socket head cap screws, two cams, and a double T-nut. This design doubles the contact between the fastener and mating profile, making an extremely strong connection. The fastener provides infinite positioning along the mating profile’s T-slot, allowing a large degree of adjustability. The double anchor fastener provides 90 degree, flush, vibration resistant connections, especially convenient where space restrictions apply and is used for profiles with open T -slots opposite each other. 80/20 recommends the double anchor fastener for non-column loaded supports to add extra strength. This connection method requires a counterbore machining service on the mounting profile. Additional Information: Cams are available separately for instances where you want to create your own custom assembly.
-
CAD Files
-
CAD Files
-

