Related Products
-
Part No. 1530$1.811.50” X 3.00” T-Slotted Profile - Six Open T-Slots -
Part No. 1530-ULS$1.421.50” X 3.00” Ultra-Lite Smooth Surface T-Slotted Profile - Six Open T-Slots
My Wish Lists
()3099
15 Series 5/16-18 Long Double Anchor Assembly
The double anchor fastener assembly is comprised of two socket head cap screws, two cams, and a double T-nut. This design doubles the contact between the fastener and mating profile, making an extremely strong connection. The fastener provides infinite positioning along the mating profile’s T-slot, allowing a large degree of adjustability. The double anchor fastener provides 90 degree, flush, vibration resistant connections, especially convenient where space restrictions apply and is used for profiles with open T -slots opposite each other. 80/20 recommends the double anchor fastener for non-column loaded supports to add extra strength. This connection method requires a counterbore machining service on the mounting profile. Additional Information: Cams are available separately for instances where you want to create your own custom assembly.
| ESD Safe | Yes |
| Series | 15 Series |
| Profile Size | 3.0" |
| Material | Zinc |
| Cam Color | Bright |
| Color | N/A |
| A | 1.383” |
| B | .309” |
| C | .625” |
| D | .250” |
| E | .810” |
| F | 2.959" |
| G | .625” |
| H | 2.937" |
| J | 5/16-18 x 1.30” SHCS |
| Weight | 0.267000 |
The double anchor fastener assembly is comprised of two socket head cap screws, two cams, and a double T-nut. This design doubles the contact between the fastener and mating profile, making an extremely strong connection. The fastener provides infinite positioning along the mating profile’s T-slot, allowing a large degree of adjustability. The double anchor fastener provides 90 degree, flush, vibration resistant connections, especially convenient where space restrictions apply and is used for profiles with open T -slots opposite each other. 80/20 recommends the double anchor fastener for non-column loaded supports to add extra strength. This connection method requires a counterbore machining service on the mounting profile. Additional Information: Cams are available separately for instances where you want to create your own custom assembly.
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series 15 Series Profile Size 3.0" Material Zinc Cam Color Bright Color N/A A 1.383” B .309” C .625” D .250” E .810” F 2.959" G .625” H 2.937" J 5/16-18 x 1.30” SHCS Weight 0.267000
-
- Description
- The double anchor fastener assembly is comprised of two socket head cap screws, two cams, and a double T-nut. This design doubles the contact between the fastener and mating profile, making an extremely strong connection. The fastener provides infinite positioning along the mating profile’s T-slot, allowing a large degree of adjustability. The double anchor fastener provides 90 degree, flush, vibration resistant connections, especially convenient where space restrictions apply and is used for profiles with open T -slots opposite each other. 80/20 recommends the double anchor fastener for non-column loaded supports to add extra strength. This connection method requires a counterbore machining service on the mounting profile. Additional Information: Cams are available separately for instances where you want to create your own custom assembly.
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
