Related Products
-
Part No. 3491$0.68Bolt Assembly: 1/4-20 x .500" Black SHCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc
My Wish Lists
()
Last Added Items
You have no items in your wish list.
3062
1/4-20 x .500" Socket Head Cap Screw (SHCS)
1/4-20 x .500" Socket Head Cap Screw (SHCS)
| Series | Fractional |
| Material | Steel |
| Finish | Zinc |
| Color | Black |
| A | .370" |
| B | 3/16 |
| C | .247" |
| D (Length) | .500" |
| E (Thread) | 1/4-20 |
| Thread Length | Full Thread |
| Weight | 0.011000 |
Product Specs
- Product Details
-
Series Fractional Material Steel Finish Zinc Color Black A .370" B 3/16 C .247" D (Length) .500" E (Thread) 1/4-20 Thread Length Full Thread Weight 0.011000
-
-
CAD Files
-
CAD Files
-

