3057
10-32 x .875" Socket Head Cap Screw (SHCS)
10-32 x .875" Socket Head Cap Screw (SHCS)
10-32 x .875" Socket Head Cap Screw (SHCS)
Series | Fractional |
Material | Steel |
Finish | Zinc |
Color | Black |
A | .308" |
B | 5/32 |
C | .188" |
D (Length) | .875" |
E (Thread) | 10-32 |
Thread Length | Full Thread |
Weight | 0.008000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Series | Fractional |
Material | Steel |
Finish | Zinc |
Color | Black |
A | .308" |
B | 5/32 |
C | .188" |
D (Length) | .875" |
E (Thread) | 10-32 |
Thread Length | Full Thread |
Weight | 0.008000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Sign up for an 80/20 account to take advantage of order tracking and history, as well as faster checkout on subsequent orders.