Related Products
-
Part No. 3459$0.59Bolt Assembly: 10-32 x .625" Black SHCS with Washer and Hex Nut - Black Zinc -
Part No. 3488$0.61Bolt Assembly: 10-32 x .625" Black BHSCS with Washer and Hex Nut - Black Zinc
3053
10-32 Hex Nut
10-32 Hex Nut
| ESD Safe | Yes |
| Series | Fractional |
| Material | Steel |
| Finish | Zinc |
| Color | Black |
| Type | Machine Screw |
| Mfg Standard | ANSI/ASME B18.6.3 |
| A (Thread) | 10-32 |
| B | .368" |
| C | .123" |
| Weight | 0.003000 |
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Steel Finish Zinc Color Black Type Machine Screw Mfg Standard ANSI/ASME B18.6.3 A (Thread) 10-32 B .368" C .123" Weight 0.003000
-
-
CAD Files
-
** In accordance with GDPR requirements, in order to download CAD files you will need to sign in to your PartCommunity account below, after clicking Generate. A partCommunity account is separate from your 80/20 account. If you do not have a PartCommunity account, you will need to create a free account.
-
