Related Products
-
Part No. 3457$0.61Bolt Assembly: 10-32 x .375" Black SHCS and Slide-In Economy T-Nut - Centered Thread - Black Zinc
My Wish Lists
()
Last Added Items
You have no items in your wish list.
3044
10-32 x .375" Socket Head Cap Screw (SHCS)
10-32 x .375" Socket Head Cap Screw (SHCS)
| ESD Safe | Yes |
| Series | Fractional |
| Material | Steel |
| Finish | Zinc |
| Color | Black |
| A | .308" |
| B | 5/32 |
| C | .188" |
| D (Length) | .375" |
| E (Thread) | 10-32 |
| Thread Length | Full Thread |
| Weight | 0.005000 |
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Steel Finish Zinc Color Black A .308" B 5/32 C .188" D (Length) .375" E (Thread) 10-32 Thread Length Full Thread Weight 0.005000
-
-
CAD Files
-
CAD Files
-

