Related Products
-
Part No. 2350$28.2615 Series 4-Hole Pressure Manifold Stopper Plate
My Wish Lists
()3030-LS is a 3.00” x 3.00” lite fractional 15 series square T-slot profile with eight open T-slots, two on each 3.00” face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 3030-LS profile is the light-duty version in the 3030 profile family, is compatible with 15 series fasteners, and has a center cavity that can be pressurized up to 150 psi. The eight open T-slots, strength, and ability to pressurize this profile make it a great choice for automation applications, machine frames and workstations.
3030-LS
3.00" X 3.00" Lite Smooth T-Slotted Profile - Eight Open T-Slots
3.00" X 3.00" Lite Smooth T-Slotted Profile - Eight Open T-Slots
3030-LS is a 3.00” x 3.00” lite fractional 15 series square T-slot profile with eight open T-slots, two on each 3.00” face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 3030-LS profile is the light-duty version in the 3030 profile family, is compatible with 15 series fasteners, and has a center cavity that can be pressurized up to 150 psi. The eight open T-slots, strength, and ability to pressurize this profile make it a great choice for automation applications, machine frames and workstations.
| ESD Safe | Yes |
| Max Length (inches) | 242.000000 |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| Drop Lock | 2° |
| Moment of Inertia - IX | 2.6861"⁴ |
| Moment of Inertia - IY | 2.6861"⁴ |
| Surface Area | 2.659 Sq. in. |
| Yield Strength | 25,000 psi |
| Modulus of Elasticity | 10,000,000 Lbs. / Sq. In. |
| Weight lbs | 0.2593 |
| Weight | 0.259300 |
3030-LS is a 3.00” x 3.00” lite fractional 15 series square T-slot profile with eight open T-slots, two on each 3.00” face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 3030-LS profile is the light-duty version in the 3030 profile family, is compatible with 15 series fasteners, and has a center cavity that can be pressurized up to 150 psi. The eight open T-slots, strength, and ability to pressurize this profile make it a great choice for automation applications, machine frames and workstations.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 242.000000 Series 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear Drop Lock 2° Moment of Inertia - IX 2.6861"^4 Moment of Inertia - IY 2.6861"^4 Surface Area 2.659 Sq. in. Yield Strength 25,000 psi Modulus of Elasticity 10,000,000 Lbs. / Sq. In. Weight lbs 0.2593 Weight 0.259300
-
- Description
3030-LS is a 3.00” x 3.00” lite fractional 15 series square T-slot profile with eight open T-slots, two on each 3.00” face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 3030-LS profile is the light-duty version in the 3030 profile family, is compatible with 15 series fasteners, and has a center cavity that can be pressurized up to 150 psi. The eight open T-slots, strength, and ability to pressurize this profile make it a great choice for automation applications, machine frames and workstations.
-
CAD Files
-
CAD Files
-

