Related Products
-
Part No. 3320$1.07Bolt Assembly: 5/16-18 x .687" Black FBHSCS with Slide-In Economy T-Nut - Offset Thread - Black Zinc
3030-Black is a 3.00” x 3.00” fractional 15 series square T-slot profile with eight open T-slots, two on each 3.00” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 3030-Black profile is compatible with 15 series fasteners and has a center cavity that can be pressurized up to 150 psi. The eight open T-slots, strength, and ability to pressurize this profile make it a great choice for automation applications, machine frames and workstations.
3030-Black
3.00" X 3.00" T-Slotted Profile - Eight Open T-Slots
3.00" X 3.00" T-Slotted Profile - Eight Open T-Slots
3030-Black is a 3.00” x 3.00” fractional 15 series square T-slot profile with eight open T-slots, two on each 3.00” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 3030-Black profile is compatible with 15 series fasteners and has a center cavity that can be pressurized up to 150 psi. The eight open T-slots, strength, and ability to pressurize this profile make it a great choice for automation applications, machine frames and workstations.
| ESD Safe | Yes |
| Max Length (inches) | 242.000000 |
| Series | 15 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Drop Lock | 2° |
| Moment of Inertia - IX | 3.4133"⁴ |
| Moment of Inertia - IY | 3.4133"⁴ |
| Surface Area | 3.212 Sq. in. |
| Yield Strength | 25,000 psi |
| Modulus of Elasticity | 10,000,000 Lbs. / Sq. In. |
| Weight lbs | 0.3132 per inch |
| Weight | 0.313200 |
3030-Black is a 3.00” x 3.00” fractional 15 series square T-slot profile with eight open T-slots, two on each 3.00” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 3030-Black profile is compatible with 15 series fasteners and has a center cavity that can be pressurized up to 150 psi. The eight open T-slots, strength, and ability to pressurize this profile make it a great choice for automation applications, machine frames and workstations.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 242.000000 Series 15 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Drop Lock 2° Moment of Inertia - IX 3.4133"^4 Moment of Inertia - IY 3.4133"^4 Surface Area 3.212 Sq. in. Yield Strength 25,000 psi Modulus of Elasticity 10,000,000 Lbs. / Sq. In. Weight lbs 0.3132 per inch Weight 0.313200
-
- Description
3030-Black is a 3.00” x 3.00” fractional 15 series square T-slot profile with eight open T-slots, two on each 3.00” face. The profile has align-a-grooves to assist in alignment when connecting profiles. The 3030-Black profile is compatible with 15 series fasteners and has a center cavity that can be pressurized up to 150 psi. The eight open T-slots, strength, and ability to pressurize this profile make it a great choice for automation applications, machine frames and workstations.
-
CAD Files
-
CAD Files
-


