Related Products
My Wish Lists
()
Last Added Items
You have no items in your wish list.
3012
1/4-20 x .375" Flat Head Socket Cap Screw (FHSCS)
1/4-20 x .375" Flat Head Socket Cap Screw (FHSCS)
| ESD Safe | Yes |
| Series | Fractional |
| Material | Steel |
| Finish | Zinc |
| Color | Black |
| A | .506” |
| B | 5/32 |
| C | .161” |
| D (Length) | .375” |
| E (Thread) | 1/4-20 |
| Thread Length | Full Thread |
| Weight | 0.006000 |
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Steel Finish Zinc Color Black A .506” B 5/32 C .161” D (Length) .375” E (Thread) 1/4-20 Thread Length Full Thread Weight 0.006000
-
-
CAD Files
-
CAD Files
-


