Related Products
-
Part No. 3489$0.82Bolt Assembly: 8-32 x .500" Black BHSCS with Washer and 8-32 Hex Nut - Black Zinc -
Part No. 3024$0.338-32 x .500" Button Head Socket Cap Screw (BHSCS)
3007
8-32 Hex Nut
8-32 Hex Nut
| ESD Safe | Yes |
| Series | Fractional |
| Material | Steel |
| Finish | Zinc |
| Color | Black |
| Type | Finished Hex Nut |
| Mfg Standard | ANSI/ASME B18.2.2 |
| A (Thread) | 8-32 |
| B | .338" |
| C | .123" |
| Weight | 0.002000 |
Product Specs
- Product Details
-
ESD Safe Yes Series Fractional Material Steel Finish Zinc Color Black Type Finished Hex Nut Mfg Standard ANSI/ASME B18.2.2 A (Thread) 8-32 B .338" C .123" Weight 0.002000
-
-
CAD Files
-
CAD Files
-