Related Products
-
Part No. 30-4302-Black$7.9430 Series 2 Hole - Inside Corner Bracket -
Part No. 30-4303-Black$10.9830 Series 4 Hole - Wide Inside Corner Bracket
30-8221-Black
Angle Profile: 30.00mm x 30.00mm x 4.00mm
Angle Profile: 30.00mm x 30.00mm x 4.00mm
The angle profile can be cut to your desired length. There are options available in a mill or clear anodize finish. The angle profile is commonly used for custom corner brackets, part bin supports, and tool hangers.
$0.0447
*cut charge of $3.00
This item requires a longer lead time. Please see Shipping Schedule for
"Products Requiring Additional Anodizing".
| ESD Safe | Yes |
| Series | Metric |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Max Length (inches) | 157.480315 |
| Color | Black |
| Process | Extruded |
| A | 30.00mm |
| B | 4.00mm |
| C | 3.50mm |
| D | 3.50mm |
| E | 30.00mm |
| Weight | 0.072800 |
The angle profile can be cut to your desired length. There are options available in a mill or clear anodize finish. The angle profile is commonly used for custom corner brackets, part bin supports, and tool hangers.
Product Specs
- Product Details
-
ESD Safe Yes Series Metric Material Aluminum Grade 6063-T6 Finish Anodize Max Length (inches) 157.480315 Color Black Process Extruded A 30.00mm B 4.00mm C 3.50mm D 3.50mm E 30.00mm Weight 0.072800
-
- Description
The angle profile can be cut to your desired length. There are options available in a mill or clear anodize finish. The angle profile is commonly used for custom corner brackets, part bin supports, and tool hangers.
-
CAD Files
-
CAD Files
-
