Related Products
-
Part No. 30-4134-Black$14.8330 Series 4 Hole - Wide Gusseted Inside Corner Bracket -
Part No. 30-4305-Black$12.4530 Series 4 Hole - Straight Flat Plate -
Part No. 12303$3.0830 Series 60mm x 60mm End Cap with Molded Push-In Stem -
Part No. 11-6312$0.61M6 x 12.00mm Button Head Socket Cap Screw (BHSCS)
My Wish Lists
()30-6060-Black-FB is a 60mm x 60mm metric 30 series square T-slot profile with eight open T-slots, two on each 60mm face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 30-6060-Black-FB profile is compatible with 30 series fasteners. The eight open T-slots and strength make it a great choice for automation applications, machine frames and workstations.
30-6060-Black-FB
60mm X 60mm T-Slotted Profile - Eight Open T-Slots
60mm X 60mm T-Slotted Profile - Eight Open T-Slots
30-6060-Black-FB is a 60mm x 60mm metric 30 series square T-slot profile with eight open T-slots, two on each 60mm face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 30-6060-Black-FB profile is compatible with 30 series fasteners. The eight open T-slots and strength make it a great choice for automation applications, machine frames and workstations.
| ESD Safe | Yes |
| Max Length (inches) | 238.188976 |
| Series | 30 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Drop Lock | 2° |
| Moment of Inertia - IX | 36.3307 cm⁴ |
| Moment of Inertia - IY | 36.3307 cm⁴ |
| Surface Area | 9.299 Sq cm |
| Yield Strength | 172.37 N / Sq mm |
| Modulus of Elasticity | 68.947.6 N / Sq mm |
| Weight lbs | 0.1441 per inch |
| Weight | 0.144100 |
30-6060-Black-FB is a 60mm x 60mm metric 30 series square T-slot profile with eight open T-slots, two on each 60mm face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 30-6060-Black-FB profile is compatible with 30 series fasteners. The eight open T-slots and strength make it a great choice for automation applications, machine frames and workstations.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 238.188976 Series 30 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Drop Lock 2° Moment of Inertia - IX 36.3307 cm^4 Moment of Inertia - IY 36.3307 cm^4 Surface Area 9.299 Sq cm Yield Strength 172.37 N / Sq mm Modulus of Elasticity 68.947.6 N / Sq mm Weight lbs 0.1441 per inch Weight 0.144100
-
- Description
30-6060-Black-FB is a 60mm x 60mm metric 30 series square T-slot profile with eight open T-slots, two on each 60mm face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 30-6060-Black-FB profile is compatible with 30 series fasteners. The eight open T-slots and strength make it a great choice for automation applications, machine frames and workstations.
-
CAD Files
-
CAD Files
-
