Related Products
-
Part No. 75-3600$1.90Bolt Assembly: M6 x 12.00mm Black BHSCS with Standard Drop-In T-Nut - Bright Zinc
30-4365
30 Series 8 Hole - Rectangular Flat Plate
30 Series 8 Hole - Rectangular Flat Plate
The 8 hole - rectangular flat plate is an external fastening method that requires no machining services. It is a durable connection that can be easily repositioned and reused. The flat plate can provide infinite positioning along the profile T-slot, enabling a large degree of adjustability. When the bolts are tightened to the required torque the 2-degree drop-lock feature is engaged, helping to ensure the strength of the connection. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly.
The 8 hole - rectangular flat plate is an external fastening method that requires no machining services. It is a durable connection that can be easily repositioned and reused. The flat plate can provide infinite positioning along the profile T-slot, enabling a large degree of adjustability. When the bolts are tightened to the required torque the 2-degree drop-lock feature is engaged, helping to ensure the strength of the connection. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly.
| ESD Safe | Yes |
| Series | 30 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Clear |
| A | 120.00mm |
| B | 60.00mm |
| C | 30.00mm |
| D | 15.00mm |
| E | 6.81mm |
| F | 4.00mm |
| Weight | 0.164000 |
The 8 hole - rectangular flat plate is an external fastening method that requires no machining services. It is a durable connection that can be easily repositioned and reused. The flat plate can provide infinite positioning along the profile T-slot, enabling a large degree of adjustability. When the bolts are tightened to the required torque the 2-degree drop-lock feature is engaged, helping to ensure the strength of the connection. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3600 | 8 | Bolt Assembly: M6 x 12.00mm Black BHSCS with Standard Drop-In T-Nut - Bright Zinc |
Product Specs
- Product Details
-
ESD Safe Yes Series 30 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Clear A 120.00mm B 60.00mm C 30.00mm D 15.00mm E 6.81mm F 4.00mm Weight 0.164000
-
- Description
The 8 hole - rectangular flat plate is an external fastening method that requires no machining services. It is a durable connection that can be easily repositioned and reused. The flat plate can provide infinite positioning along the profile T-slot, enabling a large degree of adjustability. When the bolts are tightened to the required torque the 2-degree drop-lock feature is engaged, helping to ensure the strength of the connection. Tip: Pre-load your hardware prior to connecting profiles to simplify your assembly.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
75-3600 8 Bolt Assembly: M6 x 12.00mm Black BHSCS with Standard Drop-In T-Nut - Bright Zinc
-
CAD Files
-
CAD Files
-

