Related Products
-
Part No. 75-3600$1.90Bolt Assembly: M6 x 12.00mm Black BHSCS with Standard Drop-In T-Nut - Bright Zinc -
Part No. 30-4134-Black$14.8330 Series 4 Hole - Wide Gusseted Inside Corner Bracket
My Wish Lists
()30-4340-Black
30 Series 5 Hole - Tee Flat Plate
30 Series 5 Hole - Tee Flat Plate
The 5 hole - tee flat plate is a strong, external fastening method that requires no machining services and can be used to connect more than two profiles together. This fastening option can provide infinite positioning along the profile T-slot, allowing for a large degree of adjustability. It is a long-lasting connection that is easily assembled and can be repositioned and reused. The suggested mounting hardware can be found on the "Suggested Hardware" tab. Tip: Use double or triple slide-in economy T-nuts to save time and money. Pre-load your hardware prior to connecting profiles to simplify your assembly.
The 5 hole - tee flat plate is a strong, external fastening method that requires no machining services and can be used to connect more than two profiles together. This fastening option can provide infinite positioning along the profile T-slot, allowing for a large degree of adjustability. It is a long-lasting connection that is easily assembled and can be repositioned and reused. The suggested mounting hardware can be found on the "Suggested Hardware" tab. Tip: Use double or triple slide-in economy T-nuts to save time and money. Pre-load your hardware prior to connecting profiles to simplify your assembly.
| ESD Safe | Yes |
| Series | 30 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| A | 90.00mm |
| B | 90.00mm |
| C | 30.00mm |
| D | 15.00mm |
| E | 6.30mm |
| F | 4.00mm |
| G | 30.00mm |
| H | 30.00mm |
| Weight | 0.142200 |
The 5 hole - tee flat plate is a strong, external fastening method that requires no machining services and can be used to connect more than two profiles together. This fastening option can provide infinite positioning along the profile T-slot, allowing for a large degree of adjustability. It is a long-lasting connection that is easily assembled and can be repositioned and reused. The suggested mounting hardware can be found on the "Suggested Hardware" tab. Tip: Use double or triple slide-in economy T-nuts to save time and money. Pre-load your hardware prior to connecting profiles to simplify your assembly.
Mount to T-Slot
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 75-3600 | 5 | Bolt Assembly: M6 x 12.00mm Black BHSCS with Standard Drop-In T-Nut - Bright Zinc |
Product Specs
- Product Details
-
ESD Safe Yes Series 30 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black A 90.00mm B 90.00mm C 30.00mm D 15.00mm E 6.30mm F 4.00mm G 30.00mm H 30.00mm Weight 0.142200
-
- Description
The 5 hole - tee flat plate is a strong, external fastening method that requires no machining services and can be used to connect more than two profiles together. This fastening option can provide infinite positioning along the profile T-slot, allowing for a large degree of adjustability. It is a long-lasting connection that is easily assembled and can be repositioned and reused. The suggested mounting hardware can be found on the "Suggested Hardware" tab. Tip: Use double or triple slide-in economy T-nuts to save time and money. Pre-load your hardware prior to connecting profiles to simplify your assembly.
-
Sugg. Hardware
Mount to T-Slot
Series Part Number Qty Description 
75-3600 5 Bolt Assembly: M6 x 12.00mm Black BHSCS with Standard Drop-In T-Nut - Bright Zinc
-
CAD Files
-
CAD Files
-

