Related Products
-
Part No. 30-4351-Black$15.7930 Series 5 Hole - 90 Degree Angled Flat Plate -
Part No. 75-3585$1.77Bolt Assembly: M6 x 14.00mm Black FHSCS with Standard Drop-In T-Nut - Bright Zinc -
Part No. 12271$1.3530 Series 30mm x 30mm End Cap with Molded Push-In Stem
My Wish Lists
()30-3001-Black-FB is a 30mm x 30mm metric 30 series square T-slot profile with one open T-slot on one 30mm face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 30-3001-Black-FB profile is compatible with 30 series fasteners. The three closed faces on this profile provide a clean, aesthetic look and it lends itself to furniture, displays, desks, trade show booths, or retail kiosks.
30-3001-Black-FB
30mm X 30mm T-Slotted Profile - Single Open T-Slot
30mm X 30mm T-Slotted Profile - Single Open T-Slot
30-3001-Black-FB is a 30mm x 30mm metric 30 series square T-slot profile with one open T-slot on one 30mm face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 30-3001-Black-FB profile is compatible with 30 series fasteners. The three closed faces on this profile provide a clean, aesthetic look and it lends itself to furniture, displays, desks, trade show booths, or retail kiosks.
| ESD Safe | Yes |
| Max Length (inches) | 238.188976 |
| Series | 30 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Finish | Anodize |
| Color | Black |
| Drop Lock | 2° |
| Moment of Inertia - IX | 2.7176 cm⁴ |
| Moment of Inertia - IY | 2.6691 cm⁴ |
| Surface Area | 3.067 Sq. cm |
| Yield Strength | 172.37 N / Sq mm |
| Modulus of Elasticity | 68.947.6 N / Sq mm |
| Weight lbs | 0.0460 per inch |
| Weight | 0.046000 |
30-3001-Black-FB is a 30mm x 30mm metric 30 series square T-slot profile with one open T-slot on one 30mm face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 30-3001-Black-FB profile is compatible with 30 series fasteners. The three closed faces on this profile provide a clean, aesthetic look and it lends itself to furniture, displays, desks, trade show booths, or retail kiosks.
Product Specs
- Product Details
-
ESD Safe Yes Max Length (inches) 238.188976 Series 30 Series Material Aluminum Grade 6063-T6 Finish Anodize Color Black Drop Lock 2° Moment of Inertia - IX 2.7176 cm^4 Moment of Inertia - IY 2.6691 cm^4 Surface Area 3.067 Sq. cm Yield Strength 172.37 N / Sq mm Modulus of Elasticity 68.947.6 N / Sq mm Weight lbs 0.0460 per inch Weight 0.046000
-
- Description
30-3001-Black-FB is a 30mm x 30mm metric 30 series square T-slot profile with one open T-slot on one 30mm face. The profile is smooth, which makes it resistant to dirt and debris buildup while also being easy to clean. The 30-3001-Black-FB profile is compatible with 30 series fasteners. The three closed faces on this profile provide a clean, aesthetic look and it lends itself to furniture, displays, desks, trade show booths, or retail kiosks.
-
CAD Files
-
CAD Files
-

