Related Products
-
Part No. 11-8316$0.59M8 x 16.00mm Button Head Socket Cap Screw (BHSCS) -
Part No. 65-2472$46.17Thermoplastic Coated Wire Mesh Panel: 5.30mm Thick, Black
30-2438
30 Series Narrow Backing Plate
30 Series Narrow Backing Plate
The narrow backing plate is used with the single arm narrow mesh retainer or the double arm narrow mesh retainer to secure wire mesh or panels. The suggested hardware for the narrow backing plate should be based on the mesh or panel type and thickness.
| ESD Safe | Yes |
| Series | 30 Series |
| Material | Aluminum |
| Grade | 6063-T6 |
| Process | Milled |
| Finish | Anodize |
| Color | Clear |
| A | 30.00mm |
| B | 15.00mm |
| C | 12.50mm |
| D | 25.00mm |
| E | M8 X 1.25 |
| F | 4.00mm |
| Weight | 0.022000 |
The narrow backing plate is used with the single arm narrow mesh retainer or the double arm narrow mesh retainer to secure wire mesh or panels. The suggested hardware for the narrow backing plate should be based on the mesh or panel type and thickness.
Mount to Backing Plate
| Series | Part Number | Qty | Description |
|---|---|---|---|
| 11-8316 | 1 | M8 x 16.00mm Button Head Socket Cap Screw (BHSCS) |
Product Specs
- Product Details
-
ESD Safe Yes Series 30 Series Material Aluminum Grade 6063-T6 Process Milled Finish Anodize Color Clear A 30.00mm B 15.00mm C 12.50mm D 25.00mm E M8 X 1.25 F 4.00mm Weight 0.022000
-
- Description
The narrow backing plate is used with the single arm narrow mesh retainer or the double arm narrow mesh retainer to secure wire mesh or panels. The suggested hardware for the narrow backing plate should be based on the mesh or panel type and thickness.
-
Sugg. Hardware
Mount to Backing Plate
Series Part Number Qty Description 
11-8316 1 M8 x 16.00mm Button Head Socket Cap Screw (BHSCS)
-
CAD Files
-
CAD Files
-
