Related Products
2957
10 & 15 Series Furniture Style Handle
The furniture style handle is available in either chrome-plated or matte black options as well as a "T" or "L" shape. Choices range from locking to unlocking as well as a 90 degree counter-clockwise or clockwise rotation. It requires a furniture style handle profile milling service. Use a pawl kit with the furniture style handle to create a latching connection. All mounting hardware is included.
| ESD Safe | No |
| Series | 10 Series, 15 Series |
| Material | Die Cast Zinc |
| Finish | Powder Coat |
| Color | Black |
| Rotation to Close | Counter Clockwise |
| A | .984" |
| B | 4.423" |
| C | 1.535" |
| D | 0.31" |
| E | 2.319" |
| F | 2.126" |
| G | M4-0.7 |
| H | Locking |
| Weight | 0.579000 |
The furniture style handle is available in either chrome-plated or matte black options as well as a "T" or "L" shape. Choices range from locking to unlocking as well as a 90 degree counter-clockwise or clockwise rotation. It requires a furniture style handle profile milling service. Use a pawl kit with the furniture style handle to create a latching connection. All mounting hardware is included.
Product Specs
- Product Details
-
ESD Safe No Series 10 Series, 15 Series Material Die Cast Zinc Finish Powder Coat Color Black Rotation to Close Counter Clockwise A .984" B 4.423" C 1.535" D 0.31" E 2.319" F 2.126" G M4-0.7 H Locking Weight 0.579000
-
- Description
- The furniture style handle is available in either chrome-plated or matte black options as well as a "T" or "L" shape. Choices range from locking to unlocking as well as a 90 degree counter-clockwise or clockwise rotation. It requires a furniture style handle profile milling service. Use a pawl kit with the furniture style handle to create a latching connection. All mounting hardware is included.
-
CAD Files
-
CAD Files
-

